My Wish List

by Member #335098

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Serial Servo Controller
Retired ROB-08897
17.95 1   
Cannot be ordered at this time.
100MHz Digital Storage Oscilloscope - ADS1102C
Retired TOL-10806
399.95 1   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
USB to RS232 Converter - 6ft
34 available CAB-11304
17.5 1   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
LED Matrix - Dual Color - Small
Retired COM-00681
4.95 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
17.5 10   
Total: 753.2