COSMOS OTB (4)

by Miguel Nunes

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Motor Driver 2A Dual L298 H-Bridge
Retired ROB-09670
34.95 1   
Cannot be ordered at this time.
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
8.5 1   
Locking Button - Medium Red Panel Mount
Retired COM-09808
1.95 1   
Cannot be ordered at this time.
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
Weather Board - USB
Retired SEN-10586
89.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
Polarized Connectors - Housing (6-Pin)
In stock PRT-08099
0.45 1   
Polarized Connectors - Housing (5-Pin)
In stock PRT-08098
0.45 1   
Polarized Connectors - Header (6-Pin)
In stock PRT-08094
0.45 1   
Polarized Connectors - Header (5-Pin)
In stock PRT-08230
0.45 1   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.13
You save:
0.37 (74%)
1   
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
0.45 1   
2mm 10pin XBee Socket
In stock PRT-08272
1.15 1   
2mm 10pin XBee Header
In stock PRT-10112
1.05 1   
Heat Shrink - Green 5' x 1/4"
Retired PRT-08831
1.95 1   
Cannot be ordered at this time.
SparkFun PoEthernet Shield
Retired DEV-10864
39.95 1   
Cannot be ordered at this time.
USB Cable A to B - 10 Foot
Retired CAB-00513
4.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Trimpot 100K
Retired COM-08647
0.5 1   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
Screw Terminals 5mm Pitch (3-Pin)
Only 7 left! PRT-08433
1.05 1   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
1.05 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
1.05 1   
SparkFun USB to Serial Breakout - FT232RL
Retired BOB-00718
14.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Headers - Right Angle 3x40
In stock COM-10095
2.23
You save:
2.72 (55%)
1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Female Headers
In stock PRT-00115
1.75 1   
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
SparkFun Serial Controlled Motor Driver
Retired ROB-09571
29.95 1   
Cannot be ordered at this time.
Total: 446.71