by codeFolkers
Herramientas y materiales par el curso práctico
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Cookbook - Second Edition
BOK-11170 |
37.95 |
1
Cannot be ordered at this time. |
|
Electronic Formulas, Symbols & Circuits
BOK-11134 |
12.95 |
1
Cannot be ordered at this time. |
|
Electronic Sensor Circuits & Projects
BOK-11133 |
12.95 |
1
Cannot be ordered at this time. |
|
Getting Started in Electronics
BOK-10764 |
19.95 |
1
Cannot be ordered at this time. |
|
Open SoftWear - 2nd Edition
BOK-10576 |
59.9 |
2
Cannot be ordered at this time. |
|
Alligator Test Leads - Multicolored 10 Pack
PRT-11037 |
29.5 |
10
Cannot be ordered at this time. |
|
Alligator to Alligator Cables
CAB-08927 |
11.8 |
4
Cannot be ordered at this time. |
|
MIDI Cable - 3m
CAB-09752 |
9.9 |
2
Cannot be ordered at this time. |
|
Ribbon Cable - 6 wire (3ft)
CAB-10648 |
7.5 |
10
Cannot be ordered at this time. |
|
SparkFun Beginner Parts Kit
KIT-10003 |
59.85 |
3
Cannot be ordered at this time. |
|
CtrlM - Infrared Transmitter
COM-10247 |
21.95 |
1
Cannot be ordered at this time. |
|
EL Inverter - 12v
COM-10469 |
44.85 |
3
Cannot be ordered at this time. |
|
EL Inverter - 3v
COM-10201 |
29.85 |
3
Cannot be ordered at this time. |
|
EL Inverter - Battery Pack
COM-11222 |
19.8 |
4
Cannot be ordered at this time. |
|
EL Panel - Blue-Green (10x10cm)
COM-10800 |
14.95 |
1
Cannot be ordered at this time. |
|
EL Panel - Blue (10x10cm)
COM-10798 |
29.9 |
2
Cannot be ordered at this time. |
|
EL Tape - Red (1m)
COM-10796 |
10.94
You save: 8.96 (45%) |
2
Cannot be ordered at this time. |
|
EL Panel - White (10x10cm)
COM-10799 |
14.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Pink 3m
COM-10198 |
19.9 |
2
Cannot be ordered at this time. |
|
EL Wire - Blue-Green 3m
COM-10199 |
19.9 |
2
Cannot be ordered at this time. |
|
Electrode - Self-Adhesive (pair)
COM-10513 |
24.75 |
5
Cannot be ordered at this time. |
|
Keypad - 12 Button
COM-08653 |
19.75 |
5
Cannot be ordered at this time. |
|
LED - Infrared 850nm (25 pack)
COM-09854 |
18.5 |
2
Cannot be ordered at this time. |
|
Light Pipe - Clear Core (6mm, 5' long)
PRT-10696 |
24.95 |
1
Cannot be ordered at this time. |
|
LED - Ultraviolet
COM-08662 |
22.05 | 21 | |
Piezo Element
SEN-10293 |
47.12
You save: 2.48 (5%) |
31 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
26.85 | 3 | |
StarBoard Flexible LED Strip - Green (5 pack)
PRT-10572 |
19.95 |
1
Cannot be ordered at this time. |
|
StarBoard Flexible LED Strip - White (5 pack)
PRT-10637 |
19.95 |
1
Cannot be ordered at this time. |
|
StarBoard Flexible LED Strip - Pink (5 pack)
PRT-10961 |
19.95 |
1
Cannot be ordered at this time. |
|
BlinkM - I2C Controlled RGB LED
COM-08579 |
83.7 | 6 | |
BlinkM MaxM - I2C Controlled RGB LED
COM-09000 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino Ethernet Shield
DEV-09026 |
45.95 |
1
Cannot be ordered at this time. |
|
Arduino Fio
DEV-10116 |
10.83
You save: 20.12 (65%) |
1 | |
MondoMatrix - ServoMatrix
DEV-09971 |
102.95 |
1
Cannot be ordered at this time. |
|
Modkit MotoProto Shield
DEV-10018 |
29.95 |
1
Cannot be ordered at this time. |
|
Mux Shield
DEV-09832 |
49.9 |
2
Cannot be ordered at this time. |
|
Sensor Kit
DEV-11016 |
479.85 |
3
Cannot be ordered at this time. |
|
Bare Conductive - Electric Paint (50ml)
COM-10994 |
130 | 4 | |
ProtoSnap - LilyPad Development Board
DEV-10958 |
499.5 |
10
Cannot be ordered at this time. |
|
Magnetic Snap 18mm
DEV-08682 |
5.39
You save: 16.06 (75%) |
11
Cannot be ordered at this time. |
|
LilyPad Prototyping Stickers - E-Sewing Kit
DEV-11209 |
19.5 |
10
Cannot be ordered at this time. |
|
Wearable Keypad
COM-10411 |
64.75 |
5
Cannot be ordered at this time. |
|
Conductive Thread - 234/34 4ply (Sale)
DEV-08549 |
69.9 |
2
Cannot be ordered at this time. |
|
Conductive Stainless Fiber - 1oz
DEV-10868 |
35.7 |
6
Cannot be ordered at this time. |
|
Conductive Ribbon - 3-Conductor (1 yard)
DEV-10172 |
5.95 |
1
Cannot be ordered at this time. |
|
Conductive Fabric - 12"x13" Ripstop
DEV-10056 |
35.85 |
3
Cannot be ordered at this time. |
|
Conductive Fabric - 12"x13" MedTex180
DEV-10055 |
59.85 |
3
Cannot be ordered at this time. |
|
Conductive Fabric - 12"x13" MedTex130
DEV-10070 |
29.95 |
1
Cannot be ordered at this time. |
|
LilyPad Accelerometer - ADXL335
DEV-09267 |
53.85 | 3 | |
LilyPad Power Supply
DEV-11259 |
142
You save: 7.5 (5%) |
10
Cannot be ordered at this time. |
|
LilyPad Simple Power
DEV-10085 |
24.75 |
5
Cannot be ordered at this time. |
|
LilyPad XBee
DEV-08937 |
89.7 |
6
Cannot be ordered at this time. |
|
SparkFun EL Escudo Dos
COM-10878 |
88.5 |
3
Cannot be ordered at this time. |
|
Blower - Squirrel Cage (12V)
COM-11270 |
45 | 6 | |
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
Digital Multimeter
TOL-09141 |
14.95 |
1
Cannot be ordered at this time. |
|
Electronic Snippers
TOL-10447 |
14.03
You save: 2.47 (15%) |
1
Cannot be ordered at this time. |
|
Flush Cutters
TOL-10029 |
8.85 |
3
Cannot be ordered at this time. |
|
Hobby Knife
TOL-09200 |
10.5 | 3 | |
Liquid Flux Pen - Water Soluble
TOL-08967 |
9.9 |
2
Cannot be ordered at this time. |
|
Illuminated LED Eye Loupe
TOL-09329 |
4.95 |
1
Cannot be ordered at this time. |
|
Long Nosed Pliers
TOL-10392 |
11.85 |
3
Cannot be ordered at this time. |
|
Needle Nose Pliers
TOL-08793 |
10.5 | 3 | |
Monocle Magnifier - Illuminated
TOL-09316 |
10.95 | 1 | |
Precision Phillips Set
TOL-00080 |
7.9 |
2
Cannot be ordered at this time. |
|
Solder Lead Free - 100-gram Spool
TOL-09325 |
29.85 | 3 | |
Solder Paste - 50g Leaded
TOL-10448 |
9.95 |
1
Cannot be ordered at this time. |
|
Solder Paste - 50g (Lead Free)
TOL-10605 |
14.95 |
1
Cannot be ordered at this time. |
|
Solder Tip Tinner and Cleaner
TOL-08966 |
13.95 |
1
Cannot be ordered at this time. |
|
Solder Vacuum
TOL-00082 |
7.9 |
2
Cannot be ordered at this time. |
|
Third Hand
TOL-09317 |
21.9 | 2 | |
Piezo Vibration Sensor - Large
SEN-09196 |
16.5 | 3 | |
Temperature Sensor - Waterproof (DS18B20)
SEN-11050 |
10.95 | 1 | |
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
SEN-00251 |
16.95 | 1 | |
Capacitor 10uF SMD (strip of 50)
PRT-11244 |
11.95 |
1
Cannot be ordered at this time. |
|
Capacitor 100nF SMD (strip of 50)
PRT-11245 |
1.5 |
1
Cannot be ordered at this time. |
|
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
0.25 | 1 | |
Heating Pad - 5x10cm
COM-11288 |
13.5 | 3 | |
Heating Pad - 5x15cm
COM-11289 |
16.5 | 3 | |
LED - Assorted 10 Red / 10 Yellow (20 pack)
COM-10049 |
0.75
You save: 1.75 (70%) |
1 | |
LED - Basic Green 5mm (25 pack)
COM-09855 |
3.95 |
1
Cannot be ordered at this time. |
|
LED - Infrared 950nm (25 pack)
COM-10557 |
9.25 |
1
Cannot be ordered at this time. |
|
LED - RGB Clear Common Anode (25 pack)
COM-10819 |
21.95 |
1
Cannot be ordered at this time. |
|
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.5
You save: 0.45 (47%) |
1 | |
Speaker - 0.5W (8 Ohm)
COM-09151 |
24.5 | 10 | |
Thermoelectric Cooler - 40x40mm
COM-10080 |
35.85 |
3
Cannot be ordered at this time. |
|
Thin Speaker
COM-10722 |
9.5 |
10
Cannot be ordered at this time. |
|
Voltage Regulator - 3.3V
COM-00526 |
2.1 | 1 | |
Voltage Regulator - 5V
COM-00107 |
10.5 | 10 | |
Lightboards - Rose Quartz (5 pack)
KIT-10841 |
14.95 |
1
Cannot be ordered at this time. |
|
Snap Assortment - 30 pack (male and female)
DEV-11347 |
4.5 |
1
Cannot be ordered at this time. |
|
SparkFun Parts Box - LilyPad (Magnetic)
TOL-11640 |
2.25
You save: 1.7 (43%) |
1 | |
Thermochromatic Pigment - Black (20g)
COM-11558 |
38.85 |
3
Cannot be ordered at this time. |
|
Thermochromatic Pigment - Bright Yellow (20g)
COM-11557 |
38.85 |
3
Cannot be ordered at this time. |
|
Thermochromatic Pigment - Red (20g)
COM-11555 |
38.85 |
3
Cannot be ordered at this time. |
|
Thermochromatic Pigment - Sapphire Blue (20g)
COM-11556 |
38.85 |
3
Cannot be ordered at this time. |
|
LilyTiny
DEV-10899 |
17.85 | 3 | |
LilyTwinkle
DEV-11364 |
17.85 | 3 | |
LilyPack Lab Pack
LAB-10996 |
600 |
1
Cannot be ordered at this time. |
|
Hack Pack Workshop Supply Kit
LAB-11480 |
425 |
1
Cannot be ordered at this time. |
|
2.4GHz Antenna - Adhesive (U.FL Connector)
WRL-11320 |
4.95 |
1
Cannot be ordered at this time. |
|
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
WRL-08742 |
75.9 |
2
Cannot be ordered at this time. |
|
Total: 4731.21 |