Hack Pack

Favorited Favorite 0

SparkFun has worked with various Spaces to put together this list of tools and materials. The Hack Pack represents the basic tool set that an organization needs to start tinkering and teaching electronics. You'll need to find parts, sure, but this is the perfect tool set to introduce an entire branch of Technology curriculum or maybe just crack open some electronics and start poking around.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 50W
Retired TOL-10707
134.85 3   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
13.5 3   
Diagonal Cutters
In stock TOL-08794
8.25 3   
SparkFun Safety Glasses
Out of stock SWG-11046
14.85 3   
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Brass Sponge
In stock TOL-08964
10.5 3   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
32.85 3   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
14.85 3   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
97.5 3   
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
23.85 3   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
7.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
29.9 2   
Cannot be ordered at this time.
IC Hook Test Leads
Only 1 left! CAB-00501
9.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
16.5 3   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Total: 512.6