by Aaron Stern
Product | Subtotal | Qty | |
---|---|---|---|
Analog Panel Meter - 0 to 5 VDC
TOL-10285 |
11 | 2 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
19.9 | 2 | |
Rotary Encoder - Illuminated (Red/Green)
COM-10596 |
5.9 |
2
Cannot be ordered at this time. |
|
LED - Super Bright Green (25 pack)
COM-09661 |
8.5 | 1 | |
LED - Super Bright Red (25 pack)
COM-09660 |
2.13
You save: 6.37 (75%) |
1 | |
Black Chicken Head Knob - 14x20mm
COM-10000 |
3.8 |
4
Cannot be ordered at this time. |
|
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
4.2 | 4 | |
Rocker Switch - DPDT
COM-11139 |
1.9 |
2
Cannot be ordered at this time. |
|
Concave Button - Black
COM-09339 |
5.5 | 2 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Hook-up Stranded Wire - Red (22 AWG)
PRT-08865 |
3.5 | 1 | |
Hook-up Stranded Wire - Black (22 AWG)
PRT-08867 |
7 | 2 | |
Screw Terminals 5mm Pitch (3-Pin)
PRT-08433 |
10.5 | 10 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
13 | 2 | |
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
0.48
You save: 1.42 (75%) |
2
Cannot be ordered at this time. |
|
Total: 103.21 |