xbee

by Member #229141

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
75.9 2   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Jumper - 2 Pin
In stock PRT-09044
1.35 3   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Total: 153.6