by wawa1474
Product | Subtotal | Qty | |
---|---|---|---|
Bus Pirate Cable
CAB-09556 |
22 | 4 | |
2x5 Pin Shrouded Header
PRT-08506 |
8.75 | 5 | |
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
Tactile Button Assortment
COM-10302 |
6.5 | 1 | |
SparkFun Joystick Shield Kit
DEV-09760 |
5.23
You save: 4.27 (45%) |
1
Cannot be ordered at this time. |
|
IR Receiver Diode - TSOP38238
SEN-10266 |
2.1 | 1 | |
Infrared Keychain Remote Control
COM-10280 |
3.95 |
1
Cannot be ordered at this time. |
|
Manga Guide to Electricity
BOK-11001 |
18.95 |
1
Cannot be ordered at this time. |
|
Copper Tape - 5mm (50ft)
PRT-10561 |
3.95 | 1 | |
Reed Switch
COM-08642 |
2.1 | 1 | |
Magnet Square - 0.25"
COM-08643 |
1.6 | 1 | |
Thumbwheel Potentiometer - 10k Ohm, Linear
COM-11173 |
0.95 |
1
Cannot be ordered at this time. |
|
SparkFun Mono Audio Amp Breakout - TPA2005D1
BOB-11044 |
9.5 | 1 | |
Serial Connector - Ribbon Cable (Male, 9-pin)
PRT-11156 |
1.95 |
1
Cannot be ordered at this time. |
|
Serial Connector - Ribbon Cable (Female, 9-pin)
PRT-11157 |
1.95 |
1
Cannot be ordered at this time. |
|
RFID Glass Capsule (125kHz)
SEN-09416 |
5.5 | 1 | |
RFID Button - 16mm (125kHz)
SEN-09417 |
4.5 | 1 | |
RFID Reader Olimex MOD
SEN-08856 |
40.95 |
1
Cannot be ordered at this time. |
|
Game Controller Triggers (left/right pair)
COM-10314 |
2.95 |
1
Cannot be ordered at this time. |
|
Game Controller Trigger Breakout (bare PCB)
BOB-10611 |
1.95 |
1
Cannot be ordered at this time. |
|
CMOS IR Camera Module - 500x582
SEN-08773 |
34.95 |
1
Cannot be ordered at this time. |
|
CMOS Camera Module - 640x480
SEN-08739 |
31.95 |
1
Cannot be ordered at this time. |
|
FlyCamOne eco V2
SEN-11171 |
39.95 |
1
Cannot be ordered at this time. |
|
Infrared Proximity Sensor - Sharp GP2Y0A21YK
SEN-00242 |
14.95 | 1 | |
SparkFun Triple Axis Accelerometer Breakout - ADXL335
SEN-09269 |
16.95 | 1 | |
WiiChuck Adapter
DEV-09281 |
1.95 |
1
Cannot be ordered at this time. |
|
Relay SPDT Sealed
COM-00100 |
2.1 | 1 | |
EL Inverter - Battery Pack
COM-11222 |
4.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Blue 3m
COM-10195 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Panel - Blue (10x10cm)
COM-10798 |
14.95 |
1
Cannot be ordered at this time. |
|
Thin Speaker
COM-10722 |
0.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Programmer for PICAXE
PGM-09260 |
14.95 |
1
Cannot be ordered at this time. |
|
PICAXE 8 Pin Proto Kit
DEV-08321 |
4.5 | 1 | |
Real Time Clock Module
BOB-00099 |
14.95 |
1
Cannot be ordered at this time. |
|
Heatsink and Fan - 70mm
PRT-10686 |
4.95 |
1
Cannot be ordered at this time. |
|
Thermoelectric Cooler - 40x40mm
COM-10080 |
11.95 |
1
Cannot be ordered at this time. |
|
Theragrip Thermal Tape
PRT-09771 |
3.95 |
1
Cannot be ordered at this time. |
|
Light Pipe - Clear Core (3mm, 5' long)
PRT-10698 |
14.95 |
1
Cannot be ordered at this time. |
|
Laser Card Module - Red
COM-00594 |
6.95 |
1
Cannot be ordered at this time. |
|
6-Pin Chassis Connector - Panel Mount (male and female)
PRT-11475 |
7.9 | 2 | |
Key Switch - Medium
COM-11473 |
1.95 |
1
Cannot be ordered at this time. |
|
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
2x5 Pin IDC Ribbon Cable
PRT-08535 |
1.6 | 1 | |
Pogo Pin w/ Pointed Tip
PRT-09174 |
1.05 | 1 | |
Ribbon Crimp Connector - 10-pin (2x5, Female)
PRT-10650 |
0.55 | 1 | |
SparkFun AVR ISP Shield - PTH Kit
DEV-11168 |
19.95 |
1
Cannot be ordered at this time. |
|
Seeeduino FILM
DEV-10181 |
34.95 |
1
Cannot be ordered at this time. |
|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Vacuum Pump - 12V
ROB-10398 |
18.95 | 1 | |
SparkFun LogicBlocks Kit
KIT-11006 |
50.95 |
1
Cannot be ordered at this time. |
|
Thermochromatic Pigment - Bright Yellow (20g)
COM-11557 |
12.95 |
1
Cannot be ordered at this time. |
|
Pulse Sensor
SEN-11574 |
26.95 | 1 | |
SparkFun Authentication Chip Breakout - ATSHA204
BOB-11551 |
2.95 |
1
Cannot be ordered at this time. |
|
Big Red Box - Enclosure
PRT-11366 |
10.5 | 1 | |
USB Weatherproof Connector - Panel Mount (USB-B)
PRT-11370 |
16.95 |
1
Cannot be ordered at this time. |
|
USB Weatherproof Connector - USB Cable (2M)
PRT-11582 |
14.95 |
1
Cannot be ordered at this time. |
|
USB Weatherproof Connector - Sealing Cap
PRT-11371 |
7.5 |
3
Cannot be ordered at this time. |
|
Total: 665.08 |