wolf

by k3rn31pan1c

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Pigtail
Retired TOL-11298
0.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
23 available LCD-10862
18.5 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
6.25 5   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
6.25 5   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Step Up/Down Inverting Switching Regulator
Retired COM-00317
1.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
4.95 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
3.5 2   
Programmable Oscillator - 16kHz to 133MHz
Retired COM-09089
2.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
SD/MMC Socket for Secure Digital Disk or Multi Media Cards
Retired PRT-11362
1.95 1   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Total: 72