Chainable Breadboard PSU

by SXRguyinMA

Favorited Favorite 0

Parts list for my chainable breaboard power supply. Find all the info and Eagle files here: http://computersandcircuits.com/?q=c-bb-psu All that's missing are a pair of 100uF 50V capacitors and a single 220K resistor.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
0.7 2   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.25 1   
Jumper - 2 Pin
In stock PRT-09044
0.7 2   
Mini Power Switch - SPDT
In stock COM-00102
3 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
0.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
1.95 1   
Voltage Regulator - 5V
In stock COM-00107
0.95 1   
Voltage Regulator - Adjustable
In stock COM-00527
1.95 1   
Heatsink TO-220
In stock PRT-00121
0.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
1.95 1   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
0.95 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.3 2   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.75 3   
Nut - Metal (4-40)
Retired PRT-10232
0.15 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.5 1   
Fuse Clip 5mm
Out of stock COM-09773
0.5 2   
Fuse 5mm 250V 500mA
In stock COM-10166
0.95 1   
Total: 21.9