Olymega

Favorited Favorite 0

olymega.org

Olympia, WA hackerspace

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
12.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Arduino Offset Header - 8 Pin
Retired PRT-09374
1.25 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
Total: 73.35