Regards

by SarcasticSoap

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Capacitor 100nF SMD (strip of 50)
Retired PRT-11245
1.5 1   
Cannot be ordered at this time.
Capacitor 10uF SMD (strip of 50)
Retired PRT-11244
11.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm - SMD (strip of 50)
Retired PRT-11247
1.5 1   
Cannot be ordered at this time.
SMD LED - Green 0603 (strip of 25)
Retired PRT-11249
2.95 1   
Cannot be ordered at this time.
Total: 17.9