wish list name

by joachimp

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
11 2   
Shift Register 8-Bit - 74HC595
Retired COM-00733
9 6   
Cannot be ordered at this time.
Trimpot 10K
Retired COM-00104
1.9 2   
Cannot be ordered at this time.
ATmega328 with Arduino Duemilanove Bootloader
Retired DEV-09217
4.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.9 2   
16 Channel Multiplexer
Out of stock COM-00299
1.9 2   
One Wire Digital Temperature Sensor - DS18B20
Out of stock SEN-00245
7.9 2   
Cannot be ordered at this time.
Step Up/Down Inverting Switching Regulator
Retired COM-00317
3.9 2   
Cannot be ordered at this time.
Inductor 180uH
Retired COM-00090
1.95 1   
Cannot be ordered at this time.
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
Maple
Retired DEV-10664
44.95 1   
Cannot be ordered at this time.
Total: 179.3