Product | Subtotal | Qty | |
---|---|---|---|
Break Away Headers - Long
PRT-10158 |
3.25 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Female Headers
PRT-00115 |
3.5 | 2 | |
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
WRL-08742 |
113.85 |
3
Cannot be ordered at this time. |
|
JST Right-Angle Connector - Through-Hole 2-Pin
PRT-09749 |
3.15 | 3 | |
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
34.75 |
5
Cannot be ordered at this time. |
|
JST Right Angle Connector - White
PRT-08612 |
5.7 |
6
Cannot be ordered at this time. |
|
USB Mini-B Cable - 6 Foot
CAB-00598 |
1.95 |
1
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
4.5 | 2 | |
SparkFun Triple Axis Accelerometer Breakout - ADXL335
SEN-09269 |
33.9 | 2 | |
XBee Pro 60mW Chip Antenna - Series 1 (802.15.4)
WRL-08690 |
119.8 |
4
Cannot be ordered at this time. |
|
IMU Analog Combo Board - 5 Degrees of Freedom IDG500/ADXL335
SEN-09268 |
179.8 |
4
Cannot be ordered at this time. |
|
XBee Explorer Regulated
WRL-09132 |
55.6 |
8
Cannot be ordered at this time. |
|
Arduino Stackable Header - 6 Pin
PRT-09280 |
2.25 | 3 | |
Lithium Ion Battery - 850mAh
PRT-00341 |
59.7 |
6
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 20mAh
PRT-09142 |
11.9 |
2
Cannot be ordered at this time. |
|
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
19.9 | 2 | |
USB Micro-B Cable - 6 Foot
CAB-10215 |
5.5 | 1 | |
2mm 10pin XBee Socket
PRT-08272 |
9.2 | 8 | |
Total: 694.9 |