If I were rich....

by Ryoshi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Audio-Sound Breakout - WTV020SD
Only 9 left! WIG-11125
39.9 2   
Serial Miniature LCD Module - 1.44" (uLCD-144GFX)
Retired LCD-10090
22.95 1   
Cannot be ordered at this time.
PICASO QVGA/VGA/WVGA Graphics Controller
Retired DEV-10329
54.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
4.95 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
8.95 1   
Mini Metal Gearmotor 100:1
Retired ROB-08912
6.95 1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
7.95 1   
Arcade Joystick - Short Handle
30 available COM-09182
14.95 1   
Foot Pedal Switch
In stock COM-11192
5.95 1   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
In stock COM-11232
2.95 1   
ProtoBoard - Square Shape
Retired PRT-08886
0.5 1   
Cannot be ordered at this time.
ProtoBoard - Triangle Shape
Retired PRT-08887
1.5 1   
Cannot be ordered at this time.
ProtoBoard - Hex Shape
Retired PRT-08885
1.95 1   
Cannot be ordered at this time.
Gameduino
Retired DEV-10593
52.95 1   
Cannot be ordered at this time.
Illuminated LED Eye Loupe
Retired TOL-09329
4.95 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
SparkFun Quadstepper Motor Driver Board
Retired ROB-10507
64.95 1   
Cannot be ordered at this time.
Total: 308.2


Start a project on
Hackster.io
with this stuff