Arduino Class Kit

by at0mbxmb

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
LED - Basic Red 5mm
In stock COM-09590
1.35 3   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Mini Modular (Red)
Retired PRT-11659
59.25 15   
Cannot be ordered at this time.
Total: 125.75