Odds n Ends

by Member #339074

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tactile Button Assortment Retail
Retired RTL-11243
5.95 1   
Cannot be ordered at this time.
Thumb Joystick Retail
Retired RTL-10433
4.95 1   
Cannot be ordered at this time.
Digital FM Radio Receiver Retail
Retired RTL-10775
25.95 1   
Cannot be ordered at this time.
Graphic LCD Retail
Retired RTL-10773
10.95 1   
Cannot be ordered at this time.
10-Segment LED Kit - Retail
Retired RTL-10771
14.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
CMOS IR Camera Module - 500x582
Retired SEN-08773
34.95 1   
Cannot be ordered at this time.
CMOS Camera Module - 640x480
Retired SEN-08739
31.95 1   
Cannot be ordered at this time.
Magnetic Card Reader/Writer
Retired SEN-08634
119.95 1   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
11.85 3   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
4.8 3   
9V to Barrel Jack Adapter
In stock PRT-09518
10.5 3   
Vibration Motor
In stock ROB-08449
4.5 2   
Wild Thumper Controller Board
Retired ROB-11057
74.95 1   
Cannot be ordered at this time.
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
Building Wireless Sensor Networks
Retired BOK-10324
28.95 1   
Cannot be ordered at this time.
Making Things See
Retired BOK-10977
32.95 1   
Cannot be ordered at this time.
Programming Interactivity - 2nd Edition
Retired BOK-11123
33.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Red
Retired COM-09934
9.75 5   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Red
In stock COM-09935
11.25 5   
2.4GHz Transceiver IC - nRF24L01+
In stock COM-00690
3.95 1   
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
3.5 1   
Digital Potentiometer - 10K
In stock COM-10613
4.8 3   
Dual Axis Gyro - IDG1215
Retired COM-09071
4.95
You save:
19.55 (80%)
1   
Cannot be ordered at this time.
EL Tape - Red (1m)
Retired COM-10796
5.47
You save:
4.48 (45%)
1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
LED Tactile Button - Green
In stock COM-10440
6.75 3   
Mini Pushbutton Switch
In stock COM-00097
1.35 3   
Schottky Diode
In stock COM-10926
1.25 5   
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
6.3 3   
Text to Speech chip for SpeakJet - TTS256
Retired COM-09811
21.95 1   
Cannot be ordered at this time.
SpeakJet
Retired COM-09578
24.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Total: 908.62