by Hidendra
Product | Subtotal | Qty | |
---|---|---|---|
Soldering Iron - 30W (US, 110V)
TOL-09507 |
10.95 | 1 | |
Soldering Iron Stand
TOL-09477 |
6.5 | 1 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Liquid Flux Pen - Water Soluble
TOL-08967 |
4.95 |
1
Cannot be ordered at this time. |
|
Monocle Magnifier - Illuminated
TOL-09316 |
10.95 | 1 | |
Wire Strippers 30AWG
TOL-08696 |
4.95 |
1
Cannot be ordered at this time. |
|
Digital Multimeter
TOL-09141 |
14.95 |
1
Cannot be ordered at this time. |
|
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
Solder Leaded - 15-gram Tube
TOL-09162 |
2.25 | 1 | |
SparkFun Mini Screwdriver
TOL-09146 |
1.05 | 1 | |
Needle Nose Pliers
TOL-08793 |
3.5 | 1 | |
Total: 65.55 |