Seawolves ROV

by Seawolves ROV team

Favorited Favorite 0

Woodinville, Washington, MATE ROV team Ranger ROV SFE parts list.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
29.85 3   
5-Way Selector Switch
Retired COM-10541
2.95 1   
Cannot be ordered at this time.
SparkFun On Screen Display Breakout - MAX7456
Retired BOB-09168
39.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
11.95 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
2.95 1   
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
2.95 1   
Button Pad 2x2 - Breakout PCB
In stock COM-09277
4.95 1   
Button Pad 2x2 - LED Compatible
In stock COM-07836
1.95 1   
Button Pad 2x2 Top Bezel
In stock COM-08746
1.95 1   
Button Pad 2x2 Bottom Bezel
In stock COM-08747
0.95
You save:
3 (76%)
1   
Arcade Joystick - Short Handle
20 available COM-09182
33.9 2   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
17 4   
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
11.8 4   
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
2.95 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
2.95 1   
Solder - 20' Sample (0.032") Special Blend
Retired TOL-10241
8.95 1   
Cannot be ordered at this time.
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-10703
29.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Green)
Retired COM-11311
2.95 1   
Cannot be ordered at this time.
Total: 213.8