SmartShoes Aug 2012

by Member #67975

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
61.5 3   
Flex Sensor 2.2"
Out of stock SEN-10264
23.9 2   
FlexiForce Pressure Sensor - 25lbs.
In stock SEN-08712
23.5 1   
FlexiForce Pressure Sensor - 100lbs.
15 available SEN-08685
21.5 1   
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
12.95 1   
FlexiForce Pressure Sensor - 25lbs (1" area)
In stock SEN-11207
26.95 1   
SoftPot Membrane Potentiometer - 500mm
In stock SEN-08681
25.95 1   
EL Tape - Blue (1m)
Retired COM-10793
9.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
2.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Green (Sale)
Retired PRT-08802
2.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Vibration Motor
In stock ROB-08449
2.25 1   
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (3-Pin)
Only 9 left! PRT-08433
5.25 5   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
5.25 5   
ProtoBoard - Square 2"
31 available PRT-08811
3.5 1   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
9 2   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 1lb.
15 available SEN-08713
21.5 1   
Total: 275.3