Product | Subtotal | Qty | |
---|---|---|---|
N-Channel MOSFET 60V 30A
COM-10213 |
5 |
4
Cannot be ordered at this time. |
|
Voltage Regulator - 5V
COM-00107 |
2.1 | 2 | |
LED - Basic Green 5mm
COM-09592 |
0.9 | 2 | |
LED - Basic Red 5mm
COM-09590 |
0.9 | 2 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
2 | 4 | |
Capacitor Ceramic 22pF
COM-08571 |
1.2 | 4 | |
Crystal 16MHz
COM-00536 |
2.1 | 2 | |
Mini Pushbutton Switch
COM-00097 |
0.9 | 2 | |
ZIF Socket 28-Pin 0.3"
PRT-09175 |
2.96
You save: 2.94 (50%) |
2
Cannot be ordered at this time. |
|
Total: 18.06 |