SeriousGames

by Member #343452

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
49.9 2   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
1.9 2   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
19.5 10   
Cannot be ordered at this time.
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
27.9 2   
Cannot be ordered at this time.
Super Bright LED - White 10mm
In stock COM-11118
15.7
You save:
2.8 (15%)
10   
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
5.5 10   
Cannot be ordered at this time.
Luxeon Rebel LED Breakout - Warm White Triple Play
Retired BOB-09880
71.8 4   
Cannot be ordered at this time.
Luxeon Rebel Triple-LED Narrow Lens
Retired COM-09733
23.8 4   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
10.5 5   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
9.75 5   
Cannot be ordered at this time.
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
9.9 2   
Ding and Dent Production Builds - DEV
Retired DD-09040
5 1   
Cannot be ordered at this time.
Ding and Dent Production Builds - Other
Retired DD-09043
1 1   
Cannot be ordered at this time.
Electrical Tape - Black
Retired PRT-10689
1.9 2   
Cannot be ordered at this time.
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Brass Sponge
Out of stock TOL-08964
7 2   
Total: 299.95