Maui Makers Wish List

by Isdale

Favorited Favorite 0

This list is to collect group buy items for Maui Makers members. If you want to add something (and sparkfun doesnt let you), send an email to jerry at mauimakers.com and I’ll add it for you.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
BITalino - BioMedical Development Kit
Out of stock DEV-12750
209.95 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Solder : Time II Watch Kit
20 available KIT-11488
59.95 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
5.95 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.49 1   
SparkFun Mini Screwdriver
In stock TOL-09146
0.95 1   
Diagonal Cutters
In stock TOL-08794
1.95 1   
Parts Tackle Box
Retired TOL-10449
4.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
1.95 1   
Panavise Jr. - Vacuum Base
Out of stock TOL-10410
32.95 1   
Tweezers - Curved (ESD Safe)
Out of stock TOL-10602
3.95 1   
Flush Cutters - Hakko
In stock TOL-11952
6.95 1   
Tool Kit - Intermediate
Retired TOL-11806
54.95 1   
Cannot be ordered at this time.
SparkFun Learn to Solder - Simon Says
Retired KIT-11202
44.95 1   
Cannot be ordered at this time.
Sew Electric
15 available BOK-12019
34.95 1   
Science and Communication Circuits & Projects
19 available BOK-11132
12.95 1   
Invent To Learn: Making, Tinkering, and Engineering in the Class
16 available BOK-12006
29.95 1   
Electrical Engineering 101 - (3rd Edition)
Only 2 left! BOK-09458
39.95 1   
Practical Arduino
Only 1 left! BOK-09613
39.95 1   
Arduino Workshop
Only 4 left! BOK-11932
21.95 1   
Arduino Cookbook - Second Edition
Only 11 left! BOK-11170
37.95 1   
Sensor Kit
Retired DEV-12056
139.95 1   
Cannot be ordered at this time.
Essential Sensor Kit
Retired SEN-12799
39.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Parts Refill Pack
Retired LAB-11479
24.95 1   
Cannot be ordered at this time.
Qtechknow ArduSensor Learning Kit
Out of stock KIT-11470
54.95 1   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
41.95 1   
Sensor Kit - Ver. 1
Retired DEV-11800
199.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth and LiPo Add-On for Makey Makey
Retired WRL-11378
23.96
You save:
5.99 (20%)
1   
Cannot be ordered at this time.
ProtoScrewShield
Only 5 left! DEV-09729
14.95 1   
SparkFun Audio Amplifier Kit - STA540
Only 12 left! KIT-09612
29.95 1   
SparkFun ProtoSnap - Pro Mini
Retired DEV-10889
29.95 1   
Cannot be ordered at this time.
Python for Kids: A Playful Introduction to Programming
Only 6 left! BOK-11729
34.95 1   
Spectrum Shield
Retired DEV-10306
24.95 1   
Cannot be ordered at this time.
Total: 1313.9


Start a project on
Hackster.io
with this stuff