Recon Order

by Bjorn

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
IC Hook Test Leads
Only 4 left! CAB-00501
9.95 1   
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389
14.85 3   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
14.85 3   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
54.75 5   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
54.75 5   
Total: 326.05