Next Order

by wttaft

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PINECIL Soldering Iron Kit
In stock KIT-24063
69.95 1   
Raspberry Pi RTC Battery
In stock PRT-23590
5 1   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
3.5 1   
3 Phase Brushless Motor Driver - TMC6300
Retired ROB-21220
19.95 1   
Cannot be ordered at this time.
Fast Charging USB C to C Cable with LCD - 4ft (100W)
In stock CAB-19717
10.95 1   
Fast Charging USB A to C Cable with LCD - 4ft (6A)
In stock CAB-19718
9.95 1   
Fast Charging USB C to C Cable with LCD - 6.5ft (100W)
In stock CAB-21275
11.95 1   
RGB LED 'OWire' - 2 Pin PTH 4mm Concave
In stock COM-21209
0.35 1   
Qwiic PC Fan Controller
23 available SPX-18570
19.95 1   
Digilent BNC Adapter Board
Retired TOL-14260
21.95 1   
Cannot be ordered at this time.
Inline DC Panel Meter Kit
Retired SPX-18571
14.95 1   
Cannot be ordered at this time.
SparkX Power Meter - ACS37800 (Qwiic)
Out of stock SPX-17873
24.95 1   
SparkFun Qwiic Pro Micro - USB-C (ATmega32U4)
In stock DEV-15795
21.5 1   
SparkFun Clock Generator Breakout - 5P49V60 (Qwiic)
Retired BOB-15734
29.95 1   
Cannot be ordered at this time.
KR Sense Current and Voltage Sensor - 45A
31 available SEN-16407
21.5 1   
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Qwiic Digital Capacitor - NCD2400M
Retired SPX-17182
7.95 1   
Cannot be ordered at this time.
SparkFun Pro Micro - RP2040
In stock DEV-18288
10.95 1   
TIMI-96
In stock LCD-19251
29.95 1   
TIMI to Pi Adapter
Retired DEV-19258
14.95 1   
Cannot be ordered at this time.
Raspberry Pi PoE+ HAT
In stock DEV-18346
20 1   
Test Lead Wire Color Pack
Retired PRT-18092
54.95 1   
Cannot be ordered at this time.
Digital Voltmeter Ammeter 30V 10A Red and Blue
In stock TOL-18374
5.5 1   
Qwiic Fuel Gauge - MAX17048
Out of stock SPX-17715
5.95 1   
Cannot be ordered at this time.
USB Current Sensor
Retired SPX-18016
9.95 1   
Cannot be ordered at this time.
Pimoroni PIM510 Grow - Grow Kit
Retired KIT-18045
40.95 1   
Cannot be ordered at this time.
Cluster HAT
In stock DEV-18155
37.95
You save:
2 (5%)
1   
SparkFun Pro Micro - RP2040
Retired DEV-17717
9.95 1   
Cannot be ordered at this time.
Raspberry Pi Pico
Out of stock DEV-17829
4 1   
Bar02 Ultra High Resolution 10m Depth/Pressure Sensor
Retired SPX-17709
88 1   
Cannot be ordered at this time.
SuzyQable - ChromeOS Debug Cable
Retired CAB-14746
14.95 1   
Cannot be ordered at this time.
Qwiic Humidity AHT20
In stock SPX-16618
4.95 1   
OpenLog Artemis
Retired SPX-15846
49.95 1   
Cannot be ordered at this time.
Qwiic LIDAR-Lite v4
Retired SPX-15777
61.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (SMD)
In stock PRT-11892
1.05 1   
USB Power Meter (Color TFT LCD)
In stock TOL-15571
26.95 1   
pHAT Stack (Solder Yourself Kit)
Retired COM-15745
17.95 1   
Cannot be ordered at this time.
SparkFun Pulsed Radar Breakout - A111
Retired SEN-15577
59.95 1   
Cannot be ordered at this time.
SparkFun Qwiic SHIM for Raspberry Pi
In stock DEV-15794
1.05 1   
Soldering Iron - 60W (Adjustable Temperature)
In stock TOL-14456
16.5 1   
A111 Pulsed Radar Breakout
Retired SPX-14811
49.95 1   
Cannot be ordered at this time.
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
23.5 1   
SparkFun Qwiic Shield for Arduino
25 available DEV-14352
7.5 1   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
SparkFun Qwiic OpenLog
In stock DEV-15164
18.5 1   
J-Link EDU Mini Programmer
Retired PGM-15345
18 1   
Cannot be ordered at this time.
SparkFun PCB Ruler - 12 Inch
In stock TOL-15295
6.5 1   
SparkFun BlackBoard C
Retired SPX-15296
14.95 1   
Cannot be ordered at this time.
Environmental Sensor (Qwiic) - BME680
Retired SPX-14570
13.37
You save:
6.58 (33%)
1   
Cannot be ordered at this time.
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
Qwiic Humidity Sensor - SHTC3
Retired SPX-15074
7.46
You save:
2.49 (25%)
1   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - MLX90393 (Qwiic)
In stock SEN-14571
17.5 1   
SparkFun Qwiic pHAT for Raspberry Pi
Retired DEV-15351
5.95 1   
Cannot be ordered at this time.
SparkFun Lightning Detector - AS3935 (Qwiic)
Retired SEN-15276
24.95 1   
Cannot be ordered at this time.
SparkFun Lightning Detector - AS3935
31 available SEN-15441
28.5 1   
Teensy Arduino Shield Adapter
Retired KIT-13288
12.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 7 left! TOL-10243
26.95 1   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
Pogo Pin w/ Pointed Tip
In stock PRT-09174
1.05 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
AttoPilot Voltage and Current Sense Breakout - 45A
Retired SEN-10643
19.95 1   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 90A
Retired SEN-09028
19.95 1   
Cannot be ordered at this time.
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
SparkFun H2OhNo! ATtiny Dev Board / Water Alarm
Retired DEV-12069
11.95 1   
Cannot be ordered at this time.
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
PodSocket Breakout
Retired DEV-10327
14.95 1   
Cannot be ordered at this time.
iPod Connector Male Style 1
Retired DEV-00633
3.95 1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
SparkFun Static Sticker
Retired RTL-11004
1.95 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-11354
0.3 1   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Go-Between Shield
Retired DEV-11002
13.95 1   
Cannot be ordered at this time.
SparkFun Coulomb Counter Breakout - LTC4150
In stock BOB-12052
16.5 1   
SparkFun WeevilEye - Beginner Soldering Kit
In stock KIT-10723
10.95 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
SparkFun SAMD21 Dev Breakout
In stock DEV-13672
29.5 1   
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
SparkFun Mini GPS Shield
Retired GPS-14030
4.68
You save:
3.82 (45%)
1   
Cannot be ordered at this time.
Pi Zero USB Stem
In stock KIT-14526
6.5 1   
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
TFMini - Micro LiDAR Module
Retired SPX-14577
39.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
17.95 1   
GPS Receiver - GP-735 (56 Channel)
In stock GPS-13670
49.5 1   
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
SparkFun Electric Imp Shield
Retired DEV-12887
9.95
You save:
10 (50%)
1   
Cannot be ordered at this time.
SparkFun Level Translator Breakout - PCA9306
Retired BOB-11955
7.5 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
SparkFun Benchtop Power Board Kit
Retired KIT-12867
26.95 1   
Cannot be ordered at this time.
SparkFun Current Sensor Breakout - INA169
In stock SEN-12040
11.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Insulated Silicone Soldering Mat
Out of stock TOL-14672
10.95 1   
Distance Sensor 4m (Qwiic) - VL53L1X
Retired SPX-14667
16
You save:
8.95 (36%)
1   
Cannot be ordered at this time.
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
1.05 1   
Atto84 with Arduino Bootloader
Retired SPX-14804
5.95 1   
Cannot be ordered at this time.
HX1 - VHF Narrow Band FM APRS Transmitter (144.39Mhz - NA)
Retired WRL-14740
50.95 1   
Cannot be ordered at this time.
Mean Well LED Switching Power Supply - 5VDC, 5A
Retired TOL-14601
14.95 1   
Cannot be ordered at this time.
Mean Well LED Switching Power Supply - 5VDC, 8A
Retired TOL-14602
19.95 1   
Cannot be ordered at this time.
SparkFun Pi AVR Programmer HAT
Retired DEV-14747
9.98
You save:
14.97 (60%)
1   
Cannot be ordered at this time.
SparkFun USB-C Breakout - Horizontal
Only 1 left! BOB-15100
4.95 1   
SparkFun RedBoard Turbo - SAMD21 Development Board
In stock DEV-14812
19.95 1   
SparkFun BlackBoard C
Retired SPX-15098
14.95 1   
Cannot be ordered at this time.
Raspberry Pi 3 B+ Baseplate
In stock PRT-15008
3.5 1   
Total: 1892.02