by davidhaenggi
Product | Subtotal | Qty | |
---|---|---|---|
RFID Glass Capsule (125kHz)
SEN-09416 |
11 | 2 | |
Infrared Proximity Sensor - Sharp GP2Y0A21YK
SEN-00242 |
14.95 | 1 | |
SparkFun Humidity and Temperature Sensor Breakout - SHT15
SEN-08257 |
41.95 |
1
Cannot be ordered at this time. |
|
PIR Motion Sensor
SEN-08630 |
9.95 |
1
Cannot be ordered at this time. |
|
FlexiForce Pressure Sensor - 100lbs.
SEN-08685 |
21.5 | 1 | |
FlexiForce Pressure Sensor - 1lb.
SEN-08713 |
21.5 | 1 | |
Alcohol Gas Sensor - MQ-3
SEN-08880 |
5.5 | 1 | |
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
SEN-08958 |
16.5 |
1
Cannot be ordered at this time. |
|
Piezo Vibration Sensor - Small Horizontal
SEN-09198 |
9.95 | 1 | |
Piezo Vibration Sensor - Small Vertical
SEN-09199 |
9.95 | 1 | |
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
1.05 | 1 | |
Digital Temperature Sensor Breakout - TMP102
SEN-09418 |
3.95 |
1
Cannot be ordered at this time. |
|
Optical Dust Sensor - GP2Y1010AU0F
COM-09689 |
11.95 | 1 | |
SparkFun Capacitive Touch Sensor Breakout - MPR121
SEN-09695 |
6.95 |
1
Cannot be ordered at this time. |
|
Barometric Pressure Sensor - BMP085 Breakout
SEN-09694 |
19.95 |
1
Cannot be ordered at this time. |
|
Flex Sensor 2.2" Retail
RTL-09887 |
44.75 |
5
Cannot be ordered at this time. |
|
SparkFun 9 Degrees of Freedom - Sensor Stick
SEN-10724 |
49.95 |
1
Cannot be ordered at this time. |
|
Temperature Sensor - Waterproof (DS18B20)
SEN-11050 |
10.95 | 1 | |
Thermistor 10K
SEN-00250 |
0.95 | 1 | |
Ultrasonic Range Finder - LV-MaxSonar-EZ1
SEN-00639 |
35.5 |
1
Cannot be ordered at this time. |
|
Compass Module - HMC6352
SEN-07915 |
34.95 |
1
Cannot be ordered at this time. |
|
Dual Axis Gyro - IDG1215
COM-09071 |
4.95
You save: 19.55 (80%) |
1
Cannot be ordered at this time. |
|
Photo Interrupter - GP1A57HRJ00F
SEN-09299 |
7.9 | 2 | |
LinkSprite JPEG Color Camera TTL Interface
SEN-10061 |
44.95 |
1
Cannot be ordered at this time. |
|
RN-XV WiFly Module - Wire Antenna
WRL-10822 |
34.95 |
1
Cannot be ordered at this time. |
|
RN-XV WiFly Module - U.FL Connector
WRL-11048 |
34.95 |
1
Cannot be ordered at this time. |
|
SparkFun Color Sensor Breakout - HDJD-S822
SEN-10904 |
24.95 |
1
Cannot be ordered at this time. |
|
Color Light Sensor Evaluation Board
SEN-10701 |
14.95 |
1
Cannot be ordered at this time. |
|
Total: 551.25 |