by ke4ukz
Product | Subtotal | Qty | |
---|---|---|---|
AttoPilot Voltage and Current Sense Breakout - 180A
SEN-10644 |
19.95 |
1
Cannot be ordered at this time. |
|
Voice Modulator IC - HT8950
COM-10574 |
2.95 |
1
Cannot be ordered at this time. |
|
SpeakJet
COM-09578 |
24.95 |
1
Cannot be ordered at this time. |
|
Text to Speech chip for SpeakJet - TTS256
COM-09811 |
21.95 |
1
Cannot be ordered at this time. |
|
Vibration Motor
ROB-08449 |
2.25 | 1 | |
Polymorph - 250g
TOL-10950 |
9.95 |
1
Cannot be ordered at this time. |
|
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Fingerprint Scanner - TTL (GT-511C3)
SEN-11792 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
LCD-09067 |
24.95 |
1
Cannot be ordered at this time. |
|
Teensy LC
DEV-13305 |
12.95 |
1
Cannot be ordered at this time. |
|
Total: 171.45 |