by lepton42
Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wire - 0.1", 4-pin, 12"
PRT-10374 |
21 | 10 | |
RGB LED Strip - Pigtail Connector (pair)
PRT-11182 |
15 |
30
Cannot be ordered at this time. |
|
Molex Jumper 4 Wire Assembly
PRT-09920 |
42.9
You save: 2.1 (5%) |
30
Cannot be ordered at this time. |
|
Mini Power Switch - SPDT
COM-00102 |
12.8 | 8 | |
Papilio One - 500K
DEV-11158 |
64.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
14 | 8 | |
Total: 170.65 |