Arduino In A Nutshell Kit

Favorited Favorite 0

See http://hci.rwth-aachen.de/arduino. All the parts used in the free "Arduino In A Nutshell" booklet by Jan Borchers.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V Battery Holder
In stock PRT-10512
3.5 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Micro Gripper Kit A - Straight Mount
32 available ROB-13176
5.95 1   
Total: 71.55