Wireless repeater lights

by oosnoopy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
Out of stock WRL-10534
3.95 1   
MIDI Cable - 3m
Retired CAB-09752
4.95 1   
Cannot be ordered at this time.
MIDI Connector - Female Right Angle
In stock PRT-09536
3.9 2   
Rocker Switch - SPST (right-angle)
In stock COM-08837
0.95 1   
Luxeon Rebel High Power LED Breakout - Red
Retired BOB-09659
17.85 3   
Cannot be ordered at this time.
Luxeon Rebel High Power LED Breakout - Green
Retired BOB-09657
20.85 3   
Cannot be ordered at this time.
Luxeon Rebel High Power LED Breakout - White
Retired BOB-10179
11.9 2   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
9.9 2   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
19.9 2   
Arduino Leonardo with Headers
In stock DEV-11286
24.95 1   
Total: 122.05


Start a project on
Hackster.io
with this stuff