Puck

by Member #350185

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
39.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
19.9 2   
Cannot be ordered at this time.
Bluetooth Mate Silver
Retired WRL-10393
79.9 2   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
5 2   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 1' long)
Retired PRT-10697
3.95 1   
Cannot be ordered at this time.
Momentary Button - Small Red Panel Mount
Retired COM-09807
1 2   
Cannot be ordered at this time.
Total: 208.5