IWTMA led light

by Member #353478

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
RGB LED Strip - 60 LED/m - 1m
Retired COM-10259
12.95 1   
Cannot be ordered at this time.
Transistor - NPN (BC547)
Retired COM-08928
3 6   
Cannot be ordered at this time.
Breadboard - Small Self-Adhesive
Retired PRT-00137
11.9 2   
Cannot be ordered at this time.
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
1.5 6   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
7.5 6   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Total: 76.25