by Funda
Wish list for parts we need for projects and testing.
Product | Subtotal | Qty | |
---|---|---|---|
Screw - Phillips Head (1", 4-40, 10 pack)
PRT-10450 |
4.6
You save: 10.4 (69%) |
10
Cannot be ordered at this time. |
|
Nut - Metal (4-40, 10 pack)
PRT-10454 |
16 | 10 | |
Angle Bracket - 4-40
PRT-10228 |
11 | 20 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Total: 48.55 |