×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Gianfranco

by Paolo Mosna

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
13.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
29.9 2   
Cannot be ordered at this time.
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
17.95 1   
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
39.9 2   
Cannot be ordered at this time.
Total: 126.6