by Paolo Mosna
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-09220 |
44.85 |
3
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
29.85 | 3 | |
Polarized Connectors - Header (2-Pin)
PRT-08233 |
0.26
You save: 0.74 (74%) |
2 | |
9 Degrees of Freedom - Sensor Stick - Ding and Dent
SEN-10183 |
179.9 |
2
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
20.85 |
3
Cannot be ordered at this time. |
|
Conductive Ribbon - 3-Conductor (1 yard)
DEV-10172 |
5.95 |
1
Cannot be ordered at this time. |
|
Hook-up Wire - Gray (22 AWG)
PRT-08025 |
2.95 | 1 | |
DC Barrel Power Jack/Connector
PRT-00119 |
1.5 | 1 | |
Standoff - Nylon (3/4", 4-40)
PRT-10315 |
4 |
8
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/4", 4-40, 4 pack)
PRT-00447 |
19 |
20
Cannot be ordered at this time. |
|
JST Jumper 2 Wire Assembly - Reversed
PRT-10130 |
3 |
6
Cannot be ordered at this time. |
|
Total: 312.11 |