robo MLX

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Laser Card Module - Red
Retired COM-00594
6.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
19.9 2   
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ4
Retired SEN-08504
35.5 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Total: 97.7