wanted

by ingoars

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Sensor Kit
Retired DEV-11283
179.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
RN-XV WiFly Module - U.FL Connector
Retired WRL-11048
34.95 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
39.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
8.95 1   
Female Headers
In stock PRT-00115
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Reverse Polarized SMA Connector
In stock WRL-00592
2.1 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
3 4   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
3 4   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.2 2   
Jumper - 2 Pin
In stock PRT-09044
1.8 4   
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Total: 666.85