TestBench

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
23.9 2   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 3.3V
Retired LCD-09052
7.8
You save:
11.7 (60%)
1   
Cannot be ordered at this time.
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
4.5 10   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
SparkFun Serial Enabled 16x2 LCD - Red on Black 3.3V
Retired LCD-09068
24.95 1   
Cannot be ordered at this time.
Total: 66.65