iRoboticist

by iRoboticist

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Photocell
In stock SEN-09088
16 10   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
16 10   
IOIO for Android
Retired DEV-10748
399.5 10   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
25 10   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
55 10   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
59.5 10   
Cannot be ordered at this time.
Barrel Jack to 2-pin JST
In stock TOL-08734
35 10   
Magician Chassis
Retired ROB-10825
149.5 10   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
99.5 10   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
24.5 10   
Trimpot 10K Ohm with Knob
In stock COM-09806
10.5 10   
Bluetooth USB Module Mini
Retired WRL-09434
27.4
You save:
82.1 (75%)
10   
Cannot be ordered at this time.
JST Right Angle Connector - White
Retired PRT-08612
9.5 10   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
15 available SEN-00242
149.5 10   
Making Android Accessories with IOIO
Retired BOK-11135
79.5 10   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
26 available PRT-00743
85 20   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Cannot be ordered at this time.
Total: 1241.4