Prototyping Equipment

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Breadboard - Classic
33 available PRT-00112
21.9 2   
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
17.7 6   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
6.9 6   
Breakout Board for XBee Module
In stock BOB-08276
7 2   
MicroRax - Medium Kit
Retired PRT-10810
214.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
18.75 15   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
24 available LCD-10862
37 2   
Jumper Wire Kit - 140pcs
In stock PRT-00124
13 2   
Spring Terminals - PCB Mount (3-pin, right-angle)
Retired PRT-10655
6 4   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 20-Pin
In stock BOB-00495
9 2   
Spring Terminals - PCB Mount (2-Pin)
In stock PRT-08073
6 4   
Spring Terminals - PCB Mount (6-Pin)
Retired PRT-08077
6 4   
Cannot be ordered at this time.
SparkFun MegaShield Kit
Retired DEV-09346
35.9 2   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
Total: 492.25