Start

by AJ_M

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
29.85 3   
Key Switch - Small
Retired COM-10445
1.9 2   
Cannot be ordered at this time.
TI eZ430-Chronos Development Watch
Retired DEV-10019
56.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Infrared Keychain Remote Control
Retired COM-10280
3.95 1   
Cannot be ordered at this time.
LED - Basic Yellow 3mm
In stock COM-00532
2.25 5   
LED - Basic Red 3mm
In stock COM-00533
2.25 5   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Electret Microphone
In stock COM-08635
1.05 1   
Color LCD 128x128 Nokia Knock-Off
Retired LCD-00569
14.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
11.95 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
3.9 2   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
Heat Shrink - Green 5' x 1/4"
Retired PRT-08831
1.95 1   
Cannot be ordered at this time.
Total: 339.25