Brian

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Large
Retired ROB-09064
12.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
9.9 2   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
1.6 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
3.5 2   
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Toy DC Motor with Leads
Retired ROB-09608
0.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
IC Hook Test Leads
Only 6 left! CAB-00501
9.95 1   
Rotary Encoder
In stock COM-09117
4.5 1   
Total: 118.6