For gus robotics
Product | Subtotal | Qty | |
---|---|---|---|
XBee Pro 63mW RPSMA - Series 2B (ZigBee Mesh)
WRL-10419 |
89.9 |
2
Cannot be ordered at this time. |
|
Arduino Pro 328 - 5V/16MHz
DEV-10915 |
37 | 2 | |
XBee Explorer Dongle
WRL-09819 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun Serial Enabled 16x2 LCD - Amber on Black 3.3V
LCD-09069 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee Shield
WRL-09976 |
29.9 |
2
Cannot be ordered at this time. |
|
2.4GHz Duck Antenna RP-SMA
WRL-00145 |
17.9 | 2 | |
Break Away Male Headers - Swiss Machine Pin
PRT-00117 |
3
You save: 2.9 (49%) |
2
Cannot be ordered at this time. |
|
Total: 227.6 |