XBee Wireless Controller

by Member #355540

Favorited Favorite 0

Wireless Controller for my High School Robotics Team's T-Shirt Launcher Robot.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Thumb Joystick Breakout
In stock BOB-09110
4.2 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Heatsink TO-220
In stock PRT-00121
1.05 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
Battery Holder - 9V Drawer (Panel Mount)
Retired PRT-11368
4.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Green)
Retired COM-11311
5.9 2   
Cannot be ordered at this time.
Momentary Button - Small Red Panel Mount
Retired COM-09807
4 8   
Cannot be ordered at this time.
ProtoBoard - Square 2"
19 available PRT-08811
3.5 1   
Thumb Joystick
In stock COM-09032
9 2   
LED Indicator Light - Red
Retired COM-11141
0.5 1   
Cannot be ordered at this time.
Total: 43