2011 UC Denver Wish List

by dconnors

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
CMOS IR Camera Module - 500x582
Retired SEN-08773
873.75 25   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
79 20   
Cannot be ordered at this time.
5-way Tactile Switch
In stock COM-10063
80
You save:
4 (5%)
40   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
156.9
You save:
8.1 (5%)
30   
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
369
You save:
19.5 (5%)
30   
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
224
You save:
24.75 (10%)
25   
Cannot be ordered at this time.
LED - Infrared 850nm (25 pack)
Retired COM-09854
37 4   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
356.3
You save:
18.7 (5%)
10   
Cannot be ordered at this time.
Audio Cable 3.5mm 6ft
Retired CAB-08566
39 20   
Cannot be ordered at this time.
Total: 2214.95