LogIMU²

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Maple Mini
Retired DEV-11280
34.95 1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
39.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Mini Pushbutton Switch
In stock COM-00097
1.35 3   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
LED - RGB 5mm Square (Piranha)
Retired COM-11679
0.95 1   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
1.75 1   
Jumper - 2 Pin
In stock PRT-09044
0.45 1   
Standoff - Nylon (3/4", 4-40)
Retired PRT-10315
0.5 1   
Cannot be ordered at this time.
LED - Basic Yellow 3mm
In stock COM-00532
0.45 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
DIP Sockets Solder Tail - 40-Pin 0.6"
Retired PRT-07944
0.95 1   
Cannot be ordered at this time.
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
0.13
You save:
0.37 (74%)
1   
Total: 102.48