Parts for later

by Member #356685

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
21.9 2   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
5.25 5   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
8 5   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
14.85 3   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
9 2   
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
74HC238 - 3 to 8 Line Decoder
Retired COM-09577
0.95 1   
Cannot be ordered at this time.
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
1.45 1   
Cannot be ordered at this time.
Breadboard - Small Self-Adhesive
Retired PRT-00137
5.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
3.5 1   
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
Rotary Encoder - Illuminated (RGB, right-angle)
Retired COM-10984
3.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
0.95 1   
Cannot be ordered at this time.
Silver Metal Knob - 14x24mm
In stock COM-10001
1.6 1   
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Piezo Element
In stock SEN-10293
8 5   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
CMOS IR Camera Module - 500x582
Retired SEN-08773
34.95 1   
Cannot be ordered at this time.
CMOS Camera - 1300x1040
Retired SEN-08668
9.95 1   
Cannot be ordered at this time.
Adhesive Bandages - RTFM (5 pack)
Retired TOL-10784
2.95 1   
Cannot be ordered at this time.
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
6.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Blue
Retired COM-11492
11.95 1   
Cannot be ordered at this time.
Total: 432.65