Replacement Stuff

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Stickers
Retired SWG-11354
0.6 2   
Cannot be ordered at this time.
SparkFun Lab Coat Buttons - 6 Pack
Retired SWG-11392
9.95 1   
Cannot be ordered at this time.
CAT 6 Cable - 10ft
Retired CAB-08917
5.9 2   
Cannot be ordered at this time.
Crystal Kit
Retired COM-09994
4.95 1   
Cannot be ordered at this time.
Ceramic Resonator Kit
Retired COM-09993
2.95 1   
Cannot be ordered at this time.
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
5.9 2   
PICAXE 20M2 Microcontroller (20 pin)
Only 14 left! COM-10807
5.95 1   
PICAXE 18M2+ Microcontroller (18 pin)
In stock COM-10187
4.95 1   
LED - Basic Green 5mm (25 pack)
23 available COM-09855
3.35 1   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.35 1   
LED - Ultraviolet
In stock COM-08662
0.95 1   
LED - Super Bright White (25 pack)
In stock COM-09850
8.5 1   
LED - RGB Diffused Common Cathode (25 pack)
Only 6 left! COM-09852
21.95 1   
1.0" Single Digit Alphanumeric Display - Green/Yellow
Retired COM-09932
3.9 2   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Red
Retired COM-09934
3.9 2   
Cannot be ordered at this time.
7-Segment Display - LED (Red)
In stock COM-08546
2.3 2   
Voltage Regulator - 3.3V
23 available COM-00526
7.8 4   
Voltage Regulator - 5V
Out of stock COM-00107
1.9 2   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
3.9 2   
Piezo Element
Only 3 left! SEN-10293
1.5 1   
Resettable Fuse PTC
In stock COM-08357
1.25 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
7.95 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
9.9 2   
Super Capacitor - Low ESR - 1F/2.5V
Retired COM-10068
2.95 1   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
11.7 2   
SPDT Slide Switch
In stock COM-09609
0.75 1   
SparkFun Navigation Switch Breakout
Retired COM-08236
6.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
13.9 2   
Cannot be ordered at this time.
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
5.9 2   
Cannot be ordered at this time.
Breadboard - Small Self-Adhesive
Retired PRT-00137
5.95 1   
Cannot be ordered at this time.
ProtoBoard - Hex Shape
Retired PRT-08885
1.95 1   
Cannot be ordered at this time.
ProtoBoard - Square Shape
Retired PRT-08886
0.5 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
2.5 1   
Cannot be ordered at this time.
ProtoBoard - Round 1"
Retired PRT-08809
2.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 2"
In stock PRT-08811
2.95 1   
Eagle Text Reference Board
Retired PRT-08754
4.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.5 1   
Heat Shrink Kit
In stock PRT-09353
7.95 1   
Standoffs Plastic (4-40; 3/8"; 10 pack)
Out of stock PRT-10461
2.95 1   
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
3.95 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
24.95 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
3.95 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
3.95 1   
12V Solenoid Valve - 3/4"
Out of stock ROB-10456
7.95 1   
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
SparkFun Tri-Axis Gyro Breakout - L3G4200D
Retired SEN-10612
49.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
In stock SEN-11028
29.95 1   
SparkFun Infrared Proximity Breakout - VCNL4000
Retired BOB-10901
9.95 1   
Cannot be ordered at this time.
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
11.8 4   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
0.95 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
In stock SEN-08958
14.95 1   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
In stock SEN-00242
13.95 1   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
3 2   
Color Light Sensor Evaluation Board
Retired SEN-10701
14.95 1   
Cannot be ordered at this time.
SparkFun Ambient Light Sensor Breakout - TEMT6000
19 available BOB-08688
4.25 1   
Light to Frequency Converter - TSL235R
In stock SEN-09768
5.9 2   
Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-10619
14.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ1
In stock SEN-11308
34.95 1   
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
In stock SEN-10167
9.95 1   
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Humidity sensor - HH10D
Retired SEN-10239
9.95 1   
Cannot be ordered at this time.
Weather Meters
In stock SEN-08942
76.95 1   
Barometric Pressure Sensor - BMP085 Breakout Retail
Retired RTL-09889
20.95 1   
Cannot be ordered at this time.
Pocket Protector - Black
Retired SWG-10499
1.5 1   
Cannot be ordered at this time.
Product Sketch T-Shirt - Xtra-Large
Retired SWG-09246
12.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Black, White Pages)
Retired SWG-10142
4.95 1   
Cannot be ordered at this time.
SFE Iron-on patch
Retired SWG-09532
4.95 1   
Cannot be ordered at this time.
SparkFun Coffee Mug
Retired SWG-09192
4.95 1   
Cannot be ordered at this time.
SparkFun GEEK Tee - Xtra-Large
Retired SWG-11339
10 1   
Cannot be ordered at this time.
SparkFun Lab Coat - Xtra-Large
Retired SWG-09826
24.95 1   
Cannot be ordered at this time.
SparkFun RTFM Tee - Xtra-Large
Retired SWG-11334
10 1   
Cannot be ordered at this time.
SparkFun Safety Glasses
In stock SWG-11046
4.95 1   
SparkFun T-Shirt - Xtra-Large
Retired SWG-08343
9.95 1   
Cannot be ordered at this time.
SparkFun Static Sticker
Retired RTL-11004
1.95 1   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
2.95 1   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
13.95 1   
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
2.95 1   
Illuminated LED Eye Loupe
Retired TOL-09329
4.95 1   
Cannot be ordered at this time.
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
2.95 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
9.95 1   
Open Logic Sniffer
Retired TOL-09857
49.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
29.95 1   
Solder Wick #2 25ft. - TechSpray
17 available TOL-08775
16.95 1   
Solder Paste - 50g (Lead Free)
Retired TOL-10605
14.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
3.95 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
3.95 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
FM Radio Transmitter Breakout- NS73M
Retired WRL-08482
9.95 1   
Cannot be ordered at this time.
RFM22B-S2 SMD Wireless Transceiver - 434MHz
Retired WRL-10153
5.95 1   
Cannot be ordered at this time.
RFM12B-S2 Wireless Transceiver - 434MHz
Retired WRL-09582
6.95 1   
Cannot be ordered at this time.
SparkFun FM Tuner Basic Breakout - Si4703
Out of stock BOB-11083
10.95 1   
Wixel
Out of stock WRL-10665
19.95 1   
XBee Pro 63mW Wire Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10421
40.95 1   
Cannot be ordered at this time.
SparkFun USB to Serial Breakout - FT232RL
Retired BOB-00718
14.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
SparkFun Programmable Oscillator Breakout - DS1077 (16.2kHz-133MHz)
Retired BOB-09116
4.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Breakout
In stock BOB-09966
2.5 1   
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
In stock TOL-09507
9.95 1   
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
In stock SEN-09721
13.95 1   
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
Only 11 left! BOB-09946
29.95 1   
SparkFun OpAmp Breakout - LMV358
Out of stock BOB-09816
5.5 1   
Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-10621
4.95 1   
Cannot be ordered at this time.
Si4735 FM/AM Radio Receiver Breakout
Retired WRL-10906
24.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 20-Pin
In stock BOB-00495
7.9 2   
SparkFun SSOP to DIP Adapter - 20-Pin
In stock BOB-00499
3.95 1   
SparkFun SSOP to DIP Adapter - 16-Pin
Retired BOB-00498
0.95
You save:
2 (68%)
1   
Cannot be ordered at this time.
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
0.95 1   
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
2.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 28-Pin
In stock BOB-00496
3.95 1   
SparkFun SSOP to DIP Adapter - 28-Pin
In stock BOB-00500
3.95 1   
SparkFun 5-Way Tactile Switch Breakout
Retired BOB-11187
5.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
In stock BOB-09868
10.95 1   
Breakout Board for MCP4725 I2C DAC
Retired BOB-08736
4.95 1   
Cannot be ordered at this time.
Breakout Board for SD-MMC Cards
Retired BOB-11403
9.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
15 available DEV-10524
5.5 1   
Arduino Leonardo with Headers
In stock DEV-11286
21.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
14.95 1   
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
ProtoSnap - Pro Mini Retail
Retired RTL-11053
30.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
Out of stock PGM-09825
16.95 1   
MPLAB PICkit 3
Retired PGM-09973
49.95 1   
Cannot be ordered at this time.
JTAG USB OCD Tiny - Programmer/Debugger for ARM processors
Retired PGM-08278
51.95 1   
Cannot be ordered at this time.
PCA9306 Level Translator Breakout
Retired BOB-10403
6.95 1   
Cannot be ordered at this time.
Total: 1804.85