wish list

by Cryocrat

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
3.2 2   
Mini Photocell
In stock SEN-09088
1.6 1   
LED Mixed Bag - 5mm
Retired COM-09881
13.8
You save:
9.2 (40%)
2   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
12.95 1   
USB Battery Pack - 6600 mAh
Retired PRT-11360
29.95 1   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
SparkFun S.H.O.V.E.L.
Retired TOL-11763
10.5 1   
Cannot be ordered at this time.
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
USB Battery Pack - 1000 mAh
Retired PRT-11358
14.95 1   
Cannot be ordered at this time.
CMOS Camera Module - 728x488
Retired SEN-11745
31.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
31 available WRL-10534
11 2   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
LCD Monitor - 7" HDMI
Retired LCD-11612
139.95 1   
Cannot be ordered at this time.
Lamp Switch - SPST (inline)
In stock COM-11477
1.5 1   
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
pcDuino - WiFi Dongle
Retired WRL-11713
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
Hub Mount - Quad (Mount B)
Retired ROB-12255
4.99 1   
Cannot be ordered at this time.
Servo Mount - Servo Plate A
Retired ROB-12330
4.99 1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
39.95 1   
Cannot be ordered at this time.
Step Up/Down Inverting Switching Regulator
Retired COM-00317
1.95 1   
Cannot be ordered at this time.
Nut - Nylon Locknut (4-40, 10 pack)
Retired PRT-10460
0.2
You save:
1.3 (87%)
1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
LED - 5mm Cycling RGB (slow)
In stock COM-11450
0.95 1   
ServoBlock Kit - Hitec Standard (Hub Shaft)
Retired ROB-12347
80.97 3   
Cannot be ordered at this time.
AVR Programming Cable
In stock CAB-09215
2.1 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
SparkFun Pi Wedge
Retired KIT-12652
6.95 1   
Cannot be ordered at this time.
Raspberry Pi Enclosure - Translucent (RPi3, RPi2, B+)
Retired DEV-12996
8.95 1   
Cannot be ordered at this time.
SparkFun USB Micro-B Plug Breakout
In stock BOB-10031
4.95 1   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
SparkFun OBD-II UART
In stock WIG-09555
56.95 1   
SparkFun OpenServo
Retired ROB-09014
14.95 1   
Cannot be ordered at this time.
Servo - Hitec HS-422 (Standard Size)
In stock ROB-11884
41 2   
ShiftBar
Retired COM-10238
8.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 40mAh
Retired PRT-11316
4.5 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
Tiny AVR Programmer
33 available PGM-11801
17.5 1   
Pogo Pin w/ Pointed Tip
In stock PRT-09174
1.05 1   
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
17.5 1   
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
Side Mount Bracket C
Retired ROB-12533
3.99 1   
Cannot be ordered at this time.
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
In stock DEV-13712
16.95 1   
Total: 788.49