Sprinkler

by Member #357363

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Mini Self-Adhesive Blue (Sale)
Retired PRT-08801
5.9 2   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
8.75 5   
Small Heatsink with Thermal Tape (pack of 5)
Retired PRT-10746
7.95 1   
Cannot be ordered at this time.
Break Away Headers - Long
In stock PRT-10158
6.5 2   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
4.2 4   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
4.2 4   
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389
4.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
8.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
10.5 3   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
74.85 3   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
8.4 8   
LED Light Pipe 0.6" Round
Retired COM-09926
1.9 2   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Green (Sale)
Retired PRT-08802
2.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - BPW34
In stock PRT-09541
1.6 1   
Light Pipe - Clear Core (3mm, 1' long)
Retired PRT-10697
3.95 1   
Cannot be ordered at this time.
SparkFun USB to Serial GPIO Breakout - CP2103
Retired BOB-00199
21.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
2.95 1   
Cannot be ordered at this time.
Breadboard - Small Self-Adhesive
Retired PRT-00137
11.9 2   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Total: 200.8