Christmas Lights Project (Already Bought)

by SheepSlapper

Favorited Favorite 0

Includes stuff for a bias lighting kit, as well as some stuff for controlling Christmas lights.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
26.85 3   
Electret Microphone
In stock COM-08635
3.15 3   
4 Pin Molex Connector - Right Angle
Retired TOL-11297
4.75 5   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Silver Metal Knob - 14x24mm
In stock COM-10001
8 5   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Rotary Potentiometer - 4.7k Ohm, Linear
Retired COM-09941
2.85 3   
Cannot be ordered at this time.
Diffused LED - White 10mm
In stock COM-11121
17.1
You save:
0.9 (5%)
30   
Solid State Relay - 8A
Retired COM-10636
14.85 3   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
5.25 5   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
SparkFun Audio Jack Breakout
In stock PRT-10588
12
You save:
0.6 (5%)
12   
Total: 154.8